Cable routing and clamping Cable routing to door Cable routing from the enclosure to the door Cable routing to door Cable conduit For secure cable routing e.g. from the enclosure or mounting plate to the door. Na izdelek Cable routing to door Cable conduit holder Attachment facility for standard commercially available cable ties is provided so that cables may be attached upon entry to/exit from the cable conduit. Na izdelek Cable routing to door Cable routing set, doors for VX, VX IT For optimised cable routing on the inside of the VX enclosure system doors when using a CMC III handle. Na izdelek