Base To avoid accumulation of water Pressure relief stoppers or a condensate discharge prevent moisture and condensation inside the enclosure To avoid accumulation of water Pressure relief stoppers Pressure relief stoppers made from polyamide or stainless steel with integral sealing membrane, especially for enclosures which are exposed to changing climatic conditions (e.g. for outdoor siting). Na izdelek To avoid accumulation of water Condensate discharge Condensate discharge for reliable discharge from the inside and protection against splashes from the outside (labyrinth effect). Na izdelek