Human-machine interface Monitors and accessories TFT monitors with screen diagonals from 15" to 19", some as touchscreen variants. Monitors and accessories TFT monitor TFT monitors and accessories for command panels Na izdelek Monitors and accessories TFT holder Suitable for mounting TFTs to enclosure attachments CP-S, CP-L and vertical support arm via vertically hinged enclosure attachment. Na izdelek Monitors and accessories Monitor bracket Suitable for the mounting of monitors up to 21" with VESA MIS-D or MIS-E connections. Variable mounting in the depth allows individual positioning of the monitor for ergonomic comfort. In addition, there are three setting options... Na izdelek