Doors/locks Modular front design for TS Modular front design for TS Partial doors for TS Door may be optionally hinged on the right or left. Na izdelek Modular front design for TS Perforated mounting strip for partial door For retrospective external mounting on partial doors, with 25 mm hole pitch pattern for mounting individual items on the rear of doors such as cable ducts, hose holders, etc. Na izdelek Modular front design for TS Front trim panel, top for TS To finish off at the top when using partial doors. Na izdelek Modular front design for TS Front trim panels IP 54, bottom for TS To finish off at the bottom when using partial doors. Na izdelek Modular front design for TS Trim piece, hinged at the top For the installation of control and display components, in conjunction with modular front design or TS protective bars. Na izdelek Modular front design for TS Drawer for TS For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open. Na izdelek Modular front design for TS Wiring trim panel Wiring system for Ri4Power with internal compartmentalisation Na izdelek Modular front design for TS Front trim panels IP 2X, bottom for TS To finish off at the bottom when using partial doors. Na izdelek