Component shelves Component shelves for attachment to the 482.6 mm (19") system punchings Component shelves for attachment to the 482.6 mm (19") system punchings. Component shelves for attachment to the 482.6 mm (19") system punchings Component shelf, static installation for VX IT, TS IT, TE, TX CableNet For static installation between two 482.6 mm (19") mounting levels. Na izdelek Component shelves for attachment to the 482.6 mm (19") system punchings Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet For mounting between two 482.6 mm (19˝) mounting angles. Na izdelek Component shelves for attachment to the 482.6 mm (19") system punchings Component shelf 1 U, static installation 482.6 mm (19") system punchings 482.6 mm (19")/535 mm (metric), support surface for small active components such as modems or mini-hubs in 482.6 mm (19") or metric levels, load capacity: 10 kg. Na izdelek Component shelves for attachment to the 482.6 mm (19") system punchings Component shelf 2 U, static installation Component shelf 2 U, static installation for attachment to the 482.6 mm (19") system punchings. Load capacity: 25 kg. Na izdelek Component shelves for attachment to the 482.6 mm (19") system punchings Component shelf, pull-out, 2 U for one 482.6 mm (19") mounting level This complete set comprises the pre-configured variant including telescopic slides, moulded handle, flange and locking pins. Na izdelek