Fuse components RiLine Fuse holders Fuse holders Fuse holders 30 A 3-pole, for busbar systems with 60 mm bar centre distance. Na izdelek Fuse holders Fuse holders 31 A to 60 A Fuse holders up to 60 A, 3-pole. Simple mounting on support rails or via OM component adaptors on busbars. Na izdelek Fuse holders Fuse holders 61 A to 400 A 3-pole, for busbar systems with 60 mm bar centre distance. Na izdelek