VX25 Ri4Power Busbar systems Flat-PLS System assembly with flat copper bars in the roof or rear section. Busbar systems Flat-PLS Connection system Flat-PLS Options available for all types of connections to busbar systems Flat-PLS. Na izdelek Busbar systems Flat-PLS Busbars E-Cu Dimensions from 12 x 5 to 120 x 10 mm Na izdelek Busbar systems Flat-PLS Busbar support for busbar entry (roof section) For inserting busbar systems into the roof section. Na izdelek Busbar systems Flat-PLS Busbar support for busbar baying (roof section) For baying busbar systems from enclosure to enclosure in the roof section. Na izdelek Busbar systems Flat-PLS Busbar support for busbar entry (rear section) For implementing busbar systems in the rear section of the enclosure. Na izdelek Busbar systems Flat-PLS Busbar support for busbar baying (rear section) For baying busbar systems from enclosure to enclosure in the rear section. Na izdelek Busbar systems Flat-PLS Busbar support for distribution busbar system For assembling vertical distribution busbar systems. For busbars 30 x 5 and 30 x 10 mm. Na izdelek Busbar systems Flat-PLS End cover for busbar supports For shock-hazard-protected covering of the busbar ends. Na izdelek Busbar systems Flat-PLS Busbar support Flat-PLS For the configuration of busbar systems from flat copper bars. Na izdelek Busbar systems Flat-PLS Busbar support for stabiliser bar For the configuration of busbar systems from flat copper bars with increased short-circuit resistance. Na izdelek Busbar systems Flat-PLS Spacer When using smaller busbar widths, the spacer piece should be inserted into the chambers of the support to compensate for width differences. Na izdelek Busbar systems Flat-PLS Filler pieces Vacant bar slots can be closed using the filler pieces. Na izdelek Busbar systems Flat-PLS Arc flash kit, class A for VX To achieve arc flash class A. Na izdelek Busbar systems Flat-PLS Arc flash kit, class B for VX To achieve arc flash class B. Na izdelek