VX25 Ri4Power Busbar systems Maxi-PLS Perfect system technology in a super-compact design, simple and infinitely variable attachment on the four attachment levels of the Maxi PLS busbars. Busbar systems Maxi-PLS Connection system Maxi-PLS Options available for all types of connections to busbar systems Maxi PLS. Na izdelek Busbar systems Maxi-PLS End supports for Maxi-PLS busbars For attaching Maxi-PLS busbars on the sides by insertion into the supports. Na izdelek Busbar systems Maxi-PLS Maxi-PLS busbar, E-Cu for Maxi-PLS 45 S system Size: 45x45 mm, bar cross-section: 974 mm² Na izdelek Busbar systems Maxi-PLS Maxi-PLS busbar, E-Cu for Maxi-PLS 45 system Size: 45x45 mm, bar cross-section: 1354 mm² Na izdelek Busbar systems Maxi-PLS Maxi-PLS busbar, E-Cu for Maxi-PLS 60 system Size: 60x60 mm, bar cross-section: 2323 mm² Na izdelek Busbar systems Maxi-PLS Copper spacer roll for Maxi-PLS busbars and flat copper bars For Maxi-PLS and flat copper bars, for use as a universal spacer. Na izdelek