Assembly frames Accessories - Assembly frame Ergonomic, efficient extension of the assembly frames. Accessories - Assembly frame Screw adaptor for spindle hoist For operating the assembly frame spindle drive using a cordless screwdriver. To fit assembly frame 150 MN. Na izdelek Accessories - Assembly frame Extension for assembly frame To widen assembly frames 150 MN, 200 EN, 300 ENH to a maximum width of 1900 mm. Na izdelek Accessories - Assembly frame Enclosure set for assembly frame For secure attachment of an enclosure to the assembly frames 150 MN, 200 EN, 300 ENH. Na izdelek Accessories - Assembly frame Roller conveyor for assembly frame For inserting the mounting plate sideways into the enclosure. To fit assembly frame 300 ENH. Na izdelek Accessories - Assembly frame Connector Power supply for electrically powered assembly frames. Na izdelek Accessories - Assembly frame Wire routing For user-friendly handling of wires on the assembly frame. Na izdelek Accessories - Assembly frame Clamping unit for assembly frame For secure attachment of the mounting plate onto the assembly frames 150 MN, 200 EN and 300 ENH. Na izdelek Accessories - Assembly frame Set of brackets for assembly frame For secure attachment of a mounting plate onto the assembly frames 150 MN, 200 EN and 300 ENH. Na izdelek Accessories - Assembly frame Spare battery for assembly frame Battery to fit electrical tilt/height adjuster for assembly frame 200 EN, 300 ENH. Na izdelek Accessories - Assembly frame Wire pack holder To hold wire packs, to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right. Na izdelek Accessories - Assembly frame Wire coil holder Wire coil shelf to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right. Na izdelek