Power distribution Busbar systems RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications. Busbar systems RiLine Compact busbar systems Up to 160 A, 3-pole, simple, tool-free connection of components, all-round contact hazard protection. Na izdelek Busbar systems Busbar systems Mini-PLS Up to 250 A, 40 mm bar centre distance, 3-pole, space-saving plug and lock connection from the front, support suitable for top mounting, all-round contact hazard protection. Na izdelek Busbar systems Busbar systems RiLine Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets. Na izdelek Busbar systems Fuse components RiLine Innovative fuse elements for IEC or UL applications up to 630 A. Na izdelek Busbar systems Accessories RiLine Busbar supports single-/2-pole, E-Cu busbars, laminated copper bars, connection system (conductor connection clamps, plate clamps, connection block and system cover) Na izdelek