Baying TS Baying at the installation site Tool-free quick-release fasteners or screw-connections for baying from the inside or outside Baying at the installation site Quick-fit baying clamp, one-piece for TS/TS Simply attach the screws, insert the quick-fit baying clamp, tap in with a hammer and lock. Na izdelek Baying at the installation site Quick-fit baying clamp, three-piece for TS/TS Simply locate the quick-fit baying clamp, connect with the lock plate, and secure. Na izdelek Baying at the installation site Baying clamp, horizontal for TS/TS, TS/PS For mounting on the horizontal enclosure sections. Na izdelek Baying at the installation site Baying clamp, vertical for TS/TS For mounting on the vertical sections of two TS enclosures. Na izdelek Baying at the installation site Baying connector, external for TS/TS For mounting on the vertical enclosure sections from the outside. Na izdelek