Cable routing 19" Cable routing along the side of 19" level Cable routing at the side of the 482.6 mm (19'') level. Cable routing along the side of 19" level Cable routing bars, 482.6 mm (19") attachment For structured routing of entire cable bundles, 482.6 mm (19") attachment, connection comb. Na izdelek Cable routing along the side of 19" level Cable routing bars for universal use For structured routing of entire cable bundles, all-round attachment for universal use, connection comb. Na izdelek Cable routing along the side of 19" level Cable finger for VX IT For U-based cable routing. Na izdelek Cable routing along the side of 19" level Cable tray, depth-variable for VX IT, TE 8000 For protected cable routing between the front and rear installation area. Na izdelek