Universal consoles TP

  • Universal consoles TP
    Universal consoles TP

    Universal consoles TP, high level of stability and protection category IP 55 because the body is more or less manufactured from a single piece. Flexible front design, optionally with drawers or desk section. Easy accessibility thanks to divided doors. Interchangeable lock insert.

    More

  • Drawer for universal console TP
    Drawer for universal console TP

    For mouse and keyboard with a maximum width of 500 mm. A high level of protection is retained, even with the flap open.

    More

  • Desk section for universal console TP
    Desk section for universal console TP

    For installing display and control components and a keyboard. Closed at the side and front. Trim panels for top and bottom.

    More

+
[X] Close

Required