Base Reinforcement/attachments Reinforcement/attachments Reinforcement bracket for TS, TP universal console For use as an additional stabiliser to the clamping straps when populated enclosures are screw-fastened via the base tray to the base/plinth or pallet for transportation purposes. Na izdelek Reinforcement/attachments Base mounting bracket for VX, VX IT To anchor the enclosure to the floor, particularly if it is top-heavy and inclined to tilt or cannot be incorporated into a suite of enclosures. Na izdelek