Ri4Power ISV distribution enclosure Installation modules Quick-assembly system with precise alignment for ISV distribution enclosures Installation modules Contact hazard protection module For covering free installation areas. Cover is prepared for a lead seal. Na izdelek Installation modules Mounting plate module With mounting plate. Cover is prepared for a lead seal. Na izdelek Installation modules Support rail module For installing terminal blocks, switchgear, etc. With support rails 35/15 mm. Cover is prepared for a lead seal. Na izdelek Installation modules DIN rail mounted device module Cover is prepared for a lead seal. Na izdelek Installation modules NH fuse-switch-disconnector module Suitable for accommodating RiLine NH fuse-switch disconnectors for mounting plate assembly. Cover is prepared for a lead seal. Na izdelek Installation modules Disconnector cross member for NH fuse-switch disconnectors Suitable for accommodating NH fuse-switch disconnectors sizes 2/3 for mounting plate assembly Na izdelek Installation modules NH slimline fuse-switch-disconnector module For NH slimline fuse-switch disconnectors, sizes 00 to 3 (3-pole, 100/185 mm bar centre distance). Na izdelek Installation modules Circuit-breaker module For accommodating standard circuit-breakers up to 250 A or 630 A. Na izdelek Installation modules Meter mounting board module Open module for internal measurements. Na izdelek Installation modules Busbar module N/PE For attaching busbars for N and PE Cover is prepared for a lead seal. Na izdelek Installation modules Busbar module for fuse elements For the configuration of bus-mounting fuse bases and NH fuse-switch disconnectors. Na izdelek