Network/server enclosure TS IT with glazed door, IP 55, empty enclosure
Model No. | Width | Height | Depth | ||
---|---|---|---|---|---|
DK 5529.790 | 600 mm | 2000 mm | 600 mm | ||
DK 5530.790 | 600 mm | 2000 mm | 800 mm | ||
DK 5503.790 | 800 mm | 1200 mm | 800 mm | ||
DK 5504.790 | 800 mm | 1200 mm | 1000 mm | ||
DK 5526.790 | 600 mm | 1200 mm | 600 mm | ||
DK 5509.790 | 800 mm | 2000 mm | 1000 mm | ||
DK 5507.790 | 800 mm | 2000 mm | 800 mm | ||
DK 5513.790 | 600 mm | 2200 mm | 1000 mm | ||
DK 5514.790 | 800 mm | 2200 mm | 1000 mm | ||
DK 5528.790 | 600 mm | 1800 mm | 800 mm | ||
DK 5511.790 | 800 mm | 2000 mm | 1200 mm | ||
DK 5516.790 | 800 mm | 2200 mm | 1200 mm | ||
DK 5505.790 | 800 mm | 1800 mm | 800 mm | ||
DK 5506.790 | 800 mm | 2000 mm | 600 mm | ||
DK 5515.790 | 600 mm | 2200 mm | 1200 mm | ||
DK 5531.790 | 600 mm | 2200 mm | 800 mm | ||
DK 5510.790 | 600 mm | 2000 mm | 1200 mm | ||
DK 5508.790 | 600 mm | 2000 mm | 1000 mm | ||
DK 5525.790 | 600 mm | 800 mm | 600 mm | ||
DK 5527.790 | 600 mm | 1800 mm | 600 mm | ||
DK 5512.790 | 800 mm | 2200 mm | 800 mm | ||