Ex enclosures Plastic, empty enclosure with hinged door

    Discontinued product

    Ex enclosures Plastic, empty enclosure with hinged door

    Information on the discontinued articles

    Product expires on: 28.02.2021 
    This item is being replaced by: 9202100 

    Ex enclosure with hinged door, plastic
Model No. Width Height Depth
KE 9208.600 600 mm 800 mm 300 mm
KE 9209.600 800 mm 1000 mm 300 mm
KE 9203.600 300 mm 400 mm 200 mm
KE 9205.600 400 mm 600 mm 200 mm
KE 9206.600 600 mm 600 mm 200 mm
KE 9202.600 250 mm 350 mm 150 mm
KE 9201.600 200 mm 300 mm 150 mm
KE 9204.600 400 mm 400 mm 200 mm
KE 9207.600 500 mm 500 mm 300 mm
+
[X] Close

Required