PDU international, managed version

Številka izdelka: DK 7955.542

Intelligent PDU with CAN bus interface for use with CMC III or PDU managed, switch function and energy data logging per output. Input with CEE connector (16 A/32 A), with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.

Številka izdelka:
DK 7955.542
Product description
High-end IT rack, power distribution with energy measurement and monitoring functions for each individual output slot. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The TS IT rack even supports tool-free assembly. The compact design allows simple assembly. The installed bistable relays and OLED display keep energy consumption in the PDU low. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power-over-Ethernet network. The PDU offers extensive management and monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability. The PDU has a CAN bus interface for connecting slave PDUs. Ambient monitoring is also possible with up to 4 CMC III sensors (temperature, humidity, access, vandalism).
Material
Aluminium section, black anodised
Dimensions
Width: 44 mm
Depth: 85 mm
Length: 1,540 mm
No. of sockets and type
16 x BS 1363 / 4 x C19
Sockets
16 x GB (type G, BS 1363)
4 x IEC 320 socket C19
Rated current (max.)
32 A
Infeeds
Qty.: 1
Phases per infeed: 1~
Length of connection cable
3 m
Type of electrical connection
CEE
Number RJ45 ports for sensor units max
2
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
10...95 %
Storage temperature range
-25 °C...70 °C
To fit
Enclosure type: TS IT: ≤ 1,800 mm
Packs of
1 pc(s).
Customs tariff number
85369095
EAN
4028177685147
ETIM 7.0
EC000330
ECLASS 8.0
27142604
Product description
DK PDU UK, managed version, Measurement-/monitoring functions for each slot, switchable, WLD: 44x1540x85 mm, 16xBS 1363, 4xC19, black, CEE, 1~, 32 A
Dokumentacija
Instructions
Tehnični listi
Technical system catalogue
Visio Shapes
Programska oprema
Software