IT monitoring system Sensors and control units Secure monitoring of enclosures in IT and industry as well as rooms and containers in the IT environment. Sensors and control units Jednotka CMC III LTE The CMC III LTE unit reliably informs you about alarm messages via ISDN or LTE via text message. K produktom Sensors and control units Senzory for CMC III, PDU, LCP, IoT interface The sensors are used for monitoring the physical environment and can be connected directly to the embedded devices using a CAN bus connection cable. The sensors may also be linked together to form a bus. K produktom Sensors and control units Čidlá CMC III Monitor various parameters in enclosures or rooms. K produktom Sensors and control units Jednotky CMC III I/O Monitoring of up to eight digital inputs and control of to to four relays. K produktom Sensors and control units Riadiace jednotky CMC III For measuring current/energy and for activating/de-activating consumers, such as fans for instance. K produktom Sensors and control units Senzor CMC III CAN bus For connecting a CMC-TC sensor K produktom Sensors and control units CMC I/O units Monitoring of up to eight digital inputs and control of up to four relays. K produktom Sensors and control units Odrušovací člen pre ventilátor pre CMC III For connecting fans via the CMC III Power Unit. The interference suppressor prevents malfunctions when switching off the fan motor. K produktom Sensors and control units Access control for CMC III, PDU, LCP, IoT interface Access control unit with CAN bus for controlling and monitoring access to enclosures. K produktom Sensors and control units Prístupová jednotka CMC III CMC III unit for controlling and monitoring access to enclosures. K produktom Sensors and control units Kontrolný modul dverí Control unit for automatic opening of glazed doors VX IT for ADO with integral vent flaps. K produktom Sensors and control units Predlžovacie káble pre káble senzorov CMC III For extending sensor cables. K produktom