IT chladenie

Príslušenstvo pre chladenie IT

Vhodné príslušenstvo pre chladiace jednotky Blue e+, aplikácie LCP CW a LCP DX.

Príslušenstvo pre chladenie IT

Dvere z oceľového plechu pre nástennú chladiacu jednotku Blue e+ IT

For mounting the wall-mounted cooling unit. The cut-out in the door is arranged so that the wall-mounted cooling unit is positioned centrally on the door.

Príslušenstvo pre chladenie IT

Dotykový displej, farebný pre LCP Rack/Inline CW

All relevant operating parameters are displayed directly on the LCP display, to allow directly monitoring of key LCP functions and the implementation of settings.

Príslušenstvo pre chladenie IT

Zadný adaptér pre LCP Inline CW

May be used to close the gap that emerges when installing an LCP Inline.

Príslušenstvo pre chladenie IT

Súprava pre radové spojenie LCP CW, VX pre TS IT

For mechanical connection of an LCP CW Inline Protruding to a TS IT rack.

Príslušenstvo pre chladenie IT

Držiak filtračných vložiek pre LCP Inline CW

Filter mat holder for LCP Inline CW.

Príslušenstvo pre chladenie IT

Pripojovacia hadica

Flexible connection hose, may be shortened, including union nuts on both sides for connecting the LCP/LCU to existing pipework.

Príslušenstvo pre chladenie IT

Súprava na vedenie vzduchu pre LCP Hybrid

The air routing kit directs the airflow into the heat exchanger of the LCP Hybrid without any major loss of pressure.

Príslušenstvo pre chladenie IT

Prepážka vertikálna pre VX IT, TS IT

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Príslušenstvo pre chladenie IT

Filtračná vložka pre LCP Inline CW

Filter mats for LCP Inline CW.

Príslušenstvo pre chladenie IT

Strešný plech pre strešnú chladiacu jednotku Blue e+ IT

For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.

Príslušenstvo pre chladenie IT

Kondenzátorová jednotka pre LCP DX

The condenser units are necessary for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and fan, or additionally a free cooler. The variant with free cooler is needed for the combination variant LCP DX/FC....

Príslušenstvo pre chladenie IT

Vzduchový kanál pre nástennú chladiacu jednotku Blue e+ IT

For cold air infeed in front of the 482.6 mm (19") level in combination with the Blue e+ IT wall-mounted cooling unit.

Príslušenstvo pre chladenie IT

Ventilátorový modul pre LCP Rack/Inline CW

Increased cooling output. Additionally redundancy can be achieved or the electric power consumption can be reduced.

Príslušenstvo pre chladenie IT

Sada kefových líšt pre LCU CW

To separate the hot/cold zones within a VX IT network/server rack with built-in LCU CW

Príslušenstvo pre chladenie IT

Ventilačný usmerňovací plech pre LCU DX

To separate the hot/cold zones within a VX IT enclosure when using an LCU DX system

Príslušenstvo pre chladenie IT

Čerpadlo kondenzátu pre LCP Rack/Inline CW

For discharging condensate with LCP rack/inline CW applications.

Príslušenstvo pre chladenie IT

Súprava na upevnenie bočnice pre LCP

For mounting on a VX standard side panel on an LCP.