Klimatizačné systémy

Ventilátory, filtroventilátory, výmenníky tepla vzduch-vzduch

Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature.

Ventilátory, filtroventilátory, výmenníky tepla vzduch-vzduch

Filtroventilátory, strešné ventilátory, zásuvné ventilátory

Filter fans and roof-mounted fans for efficient cooling of enclosures. Available with EMC shielding and EC technology for greater efficiency thanks to IoT capability. Rack-mounted fans for installation in the 19" level.

Ventilátory, filtroventilátory, výmenníky tepla vzduch-vzduch

Výmenníky tepla vzduch-vzduch

Heat exchanger with two separate air circuits to prevent the ingress of dust into the enclosure. Cooling output from 17.5 W/K – 90 W/K. The temperature difference between the internal and external circuit will have a decisive effect on the amount...