Liquid Cooling Package LCP Industry

Air/water heat exchanger in the bayed enclosure system VX25. To fit 600 or 800 mm deep, 2,000 mm high VX25 enclosures. Air outlet either with 5 kW on each side or 10 kW on one side only. Flexible options for water connection on the top or bottom of the unit.