IT chladenie

Chillery na chladenie IT

Spoľahlivé chladenie pre IT aplikácie, ako sú LCP alebo výmenníky tepla vzduch/voda, alebo pre špecifické požiadavky projektu.

Chillery na chladenie IT

Hybrid IT Blue e+ chiller

The Blue e+ hybrid IT chiller combines cooling via the cooling circuit with an integral free cooler to boost energy efficiency when operated during the cooler seasons. Pumps with high-efficiency IE3 motors are also used. An aluminium enclosure with...

Chillery na chladenie IT

Chillery na chladenie IT

Especially for cooling IT applications, such as LCP or air/water heat exchangers. Safety-relevant features such as redundant speed-controlled pumps, two compressors or buffer stores.

Chillery na chladenie IT

Chillery na chladenie IT

Dependable cooling for project-specific requirements. Air and water-cooled chillers from the Stulz "CyberCool" and "Explorer Line" portfolios.