Kryt Súprava na zakrytie distibučnej prípojnice (pole horizontálnych poistkových odpínačov Jean Müller)
To cover the distribution busbar system of a fuse-switch disconnector section, designed to accommodate ABB (SlimLine) or Siemens (3NJ62) devices. The 200 mm high busbar compartment covers shield the busbar compartment from the functional space so that it is safe from finger contact, with a protection category of IP 20. The cover may be ordered from ABB under order number NHP 407062R000X. For enclosure height 2000 mm, a height of 1500 mm should be covered, and for enclosure height 2200 mm, a height of 1700 mm should be covered.