Frézovanie

Voliteľné doplnky pre Milling Terminal MT S

Príslušenstvo pre rozšírenie Perforex Milling Terminal MT S.

Voliteľné doplnky pre Milling Terminal MT S

Systém nosných ramien Perforex MT S

Support arm system for flexible, ergonomic operator positioning on the Perforex Milling Terminals MT S.

Voliteľné doplnky pre Milling Terminal MT S

Signalizačný stĺpik Perforex MT S

The signal pillar allows the status of the Perforex Milling Terminal MT S to be viewed at any time.

Voliteľné doplnky pre Milling Terminal MT S

Opracovanie kompaktnej skrine 2000 mm pre Perforex MT 2101 S

This machine setup with an extended support surface supports machining of cubes up to a maximum depth of 2000 mm. This ensures the machining of non-dismantlable enclosures on Perforex Milling Terminals MT S.

Voliteľné doplnky pre Milling Terminal MT S

Prístup zo strany pre Perforex MT S

If the machine cannot be accessed from the rear because it is sited against the wall, access is available on the right or left of the safety fence for maintenance purposes.

Voliteľné doplnky pre Milling Terminal MT S

Rozšírenie upínacej výšky pre Perforex MT 2201 S

Upgrade kit to extend the clamping height for Perforex Milling Terminals MT S.

Voliteľné doplnky pre Milling Terminal MT S

Otočné dorazy

Additional zero points on Perforex machining centres BC and Perforex Milling Terminals MT S.

Voliteľné doplnky pre Milling Terminal MT S

Vacuum clamping system

The vacuum clamping system is an additional clamping device when processing workpieces on the Perforex BC machining centre and Perforex MT milling terminal.