Konfekciovanie

Príslušenstvo Wire Station WS 540

Príslušenstvo pre Wire Station: zásobníky vodičov, vedenie vodičov, držiaky pre poloautomaty, zásuvková lišta, osvetlenie, držiak mini PC, držiak monitora, držiak náradia, držiak nápoja, kôš na odpadky a tiež držiaky lištových zásobníhov vodičov, ktoré boli vyrobené na Wire Terminal.

Príslušenstvo Wire Station WS 540

Odkladacia polica pre WS 540

Shelf set for mounting below the desktop. Different shelf depths allow ample knee and leg room for seated working at the workstation.

Príslušenstvo Wire Station WS 540

Zásuvková lišta pre WS 540

For mounting on the worktop of the WS 540.

Príslušenstvo Wire Station WS 540

Držiak mini PC pre WS 540

For secure attachment of a mini-PC to the WS 540. The holder is mounted underneath the workbench on the left.

Príslušenstvo Wire Station WS 540

Držiak kotúčov vodičov pre WS 540 a montážny stôl

Wire coil shelf to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.

Príslušenstvo Wire Station WS 540

Pracovné svetlo LED pre WS 540

For attaching to the table top, with clamping device.

Príslušenstvo Wire Station WS 540

Držiak prístroja na vedenie vodičov, vľavo pre WS 540

Targeted wire routing for up to 8 different wires is supported. Mounting on component support, left.

Príslušenstvo Wire Station WS 540

Nosič zásobníka pre WS 540

To accommodate up to 4 wire rail magazines with pre-assembled wires from the Wire Terminal WT.

Príslušenstvo Wire Station WS 540

Držiak náradia, okrúhly pre WS 540

For safe storage of hand-held devices or drinks The tool holder is secured to the desktop.

Príslušenstvo Wire Station WS 540

Upevňovacia konzola, vertikálna pre WS 540

For optional attachment of accessories such as wire pack holders, open-fronted storage boxes and shelves.

Príslušenstvo Wire Station WS 540

Držiak boxov pre WS 540

For attaching to the vertical mounting braces of the WS 540 and for storing small parts and accessories.

Príslušenstvo Wire Station WS 540

Konzola odizolovacieho automatu pre WS 540

For positioning the S22 stripping machine on the WS 540. The console may be positioned on either the left-hand or right-hand side.

Príslušenstvo Wire Station WS 540

Upevnenie monitora pre WS 540

For mounting all commercially available monitors up to screen diagonals of 32" with Vesa 75/100.

Príslušenstvo Wire Station WS 540

Zaistenie proti prevráteniu

Variably adjustable supports to prevent tipping over with imbalanced loads. To fit left/right component supports and vertical mounting braces.

Príslušenstvo Wire Station WS 540

Univerzálna odkladacia priehradka pre WS 540

Universal utility shelf for mounting on the vertical mounting braces of the WS 540. Storage for tools or small parts.

Príslušenstvo Wire Station WS 540

Odpadkový kôš pre WS 540

For waste disposal directly at the workstation.

Príslušenstvo Wire Station WS 540

Držiak prístrojov, vľavo pre WS 540

Component support unit suitable for automatic cutting machine C8+ and an additional shelf to accommodate most common label printer brands. Attachment to the left of the Wire Station WS 540.

Príslušenstvo Wire Station WS 540

Držiak balíku vodičov pre WS 540 a montážny stôl

To hold wire packs, to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.

Príslušenstvo Wire Station WS 540

Držiak prístrojov, vpravo pre WS 540

Component support unit to fit crimping machine RC or R8 E, for mounting on the right of the Wire Station WS 540.

Príslušenstvo Wire Station WS 540

Uholník adaptéra pre WS 540

For individual configuration and enlargement of the WS 540. The adaptor bracket is required for mounting additional vertical mounting braces and supports a range of width settings from 50 – 400 mm.

Príslušenstvo Wire Station WS 540

Upevňovacia konzola na vedenie vodičov, vertikálna pre WS 540

Targeted wire routing for up to 8 different wires is supported. Mounting on the vertical mounting braces.