Prístrojová polica, 1 U, pre pevnú montáž 482,6 mm (19") systémové dierovanie 482.6 mm (19")/535 mm (metric), support surface for small active components such as modems or mini-hubs in 482.6 mm (19") or metric levels, load capacity: 10 kg.