Zemnenie

Uzemňovacie prvky a uzemňovacie lišty

Earthing points and earth rails.

Uzemňovacie prvky a uzemňovacie lišty

Centrálny uzemňovací bod

For connecting earth straps and earthing braids to the vertical and horizontal enclosure profile.

Uzemňovacie prvky a uzemňovacie lišty

Prípojný bod ESD

To protect sensitive electronic components, this standardised connection point (pushbutton) provides potential equalisation.

Uzemňovacie prvky a uzemňovacie lišty

Uzemňovacia lišta, horizontálna

Potential equalisation rail, current carrying capacity approx. 200 A.

Uzemňovacie prvky a uzemňovacie lišty

Prípojnice pre ochranné vodiče

Uzemňovacie prvky a uzemňovacie lišty

Uzemňovacia doska

For the installation in Comfort Panel, Optipanel, VX, TS, VX SE, PC.

Uzemňovacie prvky a uzemňovacie lišty

Uzemňovacia lišta, vertikálna pre VX, VX IT

The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels, the earth terminals are fully adjustable, current carrying capacity of rails approx. 200 A.

Uzemňovacie prvky a uzemňovacie lišty

Hviezdicový bod na vyrovnanie potenciálu pre 8-mm uzemňovací svorník

For 8 mm earthing bolts, is used for simple potential equalisation on an 8 mm earthing bolt, or in conjunction with central earthing point.