Dvere/uzávery

Pánty

Pri voľne stojacich rozvádzačoch, radových zostavách a nástenných rozvádzačoch v priemyselnom a IT prostredí je možné dosiahnuť optimálny uhol otvorenia dverí podľa aplikácie.

Pánty

Pánty 180° pre VX

To extend the door opening angle to 180°, without machining.

Pánty

Pánty 180° pre AX, AX IT

For extending the door opening angle to 180°.

Pánty

Pánty 130°

130° hinge for TS and VX SE sheet steel doors.

Pánty

Pánty 180°

To extend the door opening angle to 180° for TS, TS IT, VX SE, AE.

Pánty

Pánty pre PK

For hinged attachment of covers. The supplied drilling template ensures problem-free assembly.

Pánty

Pánty, vonkajšie pre GA

For fastening the cover to the enclosure base.

Pánty

Pánty krytu pre svorkovnicovú skriňu KX

The cover hinge may be screw-fastened all the way round the enclosure protection channel and to the edge fold. The position of the installation holes is prepunched, so no need to measure and mark out. To extend the door opening angle to 180°.

Pánty

Pánty krytu pre KL

The cover hinge is simply screwed to the enclosure protection channel and to the edge fold.

Pánty

Držiak krytu pre KL

The cover retainer is easily fitted without drilling, and allows the covers to be opened, even when the terminal box below is bayed.

Pánty

Multifunkčný nástroj pre AX, VX

Multifunctional tool. Ideal for handling and mounting AX enclosures and VX doors.

Pánty

Prípravok na vyberanie čapov pántov dverí

For safe and easy removal of hinge pins.