线缆加工中心 全自动线缆加工,包括定长切割、剥皮、配备电缆芯线套管和标识。除了基于项目拣选到自己的存储系统中之外,还可以作为链式电缆束输出或将线缆从电网中卸载。(全自动线缆加工,包括定长裁切、剥线、压线及线号打印。除了根据项目信息自动分门别类在线缆收集系统拣选,还有链式输出或者自动弹射方式输出。) Crimping machine R8 E Features and benefits Features Electrically powered The standard crimping form is trapezoid – others available on request Touchscreen display Crimping range 0.5 - 2.5 mm² Benefits Easy to use Fast adjustment Flexible use in the workshop Rapid replacement of consumables Compact design Product variants Stripping and crimping machine R8 E Stripping and crimping machine R8 E Flexible processing of insulated wire end ferrules Electric Flexible Compact Explore now Insulation stripping and crimping machine For processing taped wire end ferrules Accessories for the R8 E crimping machine Taped wire end ferrules With plastic collar To DIN and Rittal colour code For assembly machines Different cross-sections available Explore now Other products Wire Station WS 540 Mobile, electrically height-adjustable assembly and wiring workstation Individually configurable with the modular system For flexible use in the workshop Explore now Stripping machine S22 For stripping wires of varying cross-section ranges Cross-section is easily set using the rotary knob Linear adjustment of the wire stripping length Explore now Length-cutting machine C8+ For cutting wires to an individually adjustable length Length-cutting with interface to CAE data supported Stop & go function Explore now Stripping and crimping machine L8 Crimping machine for loose, insulated wire end ferrules No set-up time, thanks to automatic tool changes Handling of special wires supported Explore now Wire Terminal WT fully automated wire processing machine For fully automatic processing of wire lists for wire assembly Management of 24 or 36 wires Fully interlinked processes, from the E-CAD tool through to production Explore now Stripping and crimping machine RC Support may be fitted with a maximum of 23,000 wire end ferrules Select the wire cross-section via touchscreen Process five different cross-sections without retooling Explore now