Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW

Model No. 8640.000

  Product Lifecycle  
Limited
  • Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on 31.03.2024
    This item is being replaced by 8660000
    Base/plinth corner pieces with base/plinth trim panels, front and rear New version
     

    Close
    Product details

    Heavy-duty base/plinth corner pieces with moulded self-positioning to the enclosure, may be used with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point, may be concealed with a plastic corner and baying cover.

    + Also required

    + Product description

    Product description: High-load capacity base/plinth corner pieces with moulded self-positioning to the enclosure, may be used with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point, may be concealed with a plastic corner and baying cover.
    Material: Base/plinth corner piece: Sheet steel
    Base/plinth trim panel front/rear: Sheet steel
    Corner and baying cover: Plastic
    Colour: RAL 9005
    Supply includes: 4 base/plinth corner pieces, 100 mm high
    4 corner covers
    1 baying cover
    2 base/plinth trim panels, front/rear, 100 mm high
    Assembly parts
    Note: Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
    Dimensions: Height: 100 mm
    To fit: Enclosure type: VX
    VX IT
    VX SE
    TS IT
    TX CableNet
    Width: = 300 mm
    Type rating to UL 50E: Type 1, 12
    Weight/pack: 3,72 kg
    Packs of: 2 pc(s).
    Customs tariff number: 94039910
    EAN: 4028177958746
    ETIM 8: EC000721
    ETIM 7.0: EC000721
    ECLASS 8.0: 27182003
    Product description: VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 100 mm, for W: 300 mm, sheet steel

    + Approvals

    Approvals:
    UL + C-UL (listed): 
    EN
    UL + C-UL - FTTA: 
    EN

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Instructions: 
    DE, EN, FR PL RU

    + Add accessories

     Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close