Outdoor series products

Function meets safety – never weather-beaten.

Rittal offers intelligent, flexible outdoor solutions from a single supplier:

Robust enclosures meet smart, energy-efficient climate control systems – for demanding environments and practically all temperature ranges.

Outdoor

Toptec variant without cut-out

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.

CS adaptor plate for CS Toptec

Internal adaptor frame to allow use of outlet filters and fan-and-filter units as alternatives to the Blue e+ cooling unit

To accommodate suitable fan-and-filter units with a climate control device cut-out.

Simply versatile

Rittal offers a simple answer to every need
With intelligent and flexible solutions comprising enclosures and climate control systems perfectly matched to meet all requirements!

  • Reduced complexity based on an intelligent modular system comprising an enclosure and climate control 
  • Pre-machined door cut-outs and adaptors contribute to a uniform design and fast mounting of the climate control components
  • Comprehensive range of accessories for optimal functionality (enclosure heater, thermostat, hygrostat, IoT interface)
  • Suitable for worldwide use thanks to international approvals and instant availability of series products from stock

Extremely robust

Rittal provides for absolutely reliable operation
With extremely robust, secure and outdoor-compatible product solutions for tough ambient conditions!

  • High resilience thanks to the UV-resistant paint finish of enclosure and climate control units, and the high-quality materials used for Toptec enclosures (aluminium and stainless steel)
  • Blue e+ cooling units are suitable for a wide temperature range from -30 °C to +60 °C
  • High protection ratings: Toptec enclosure: IP 55 / IK 10; cooling units: IP 56 and UL Type 4, 3R, 12
  • Intelligent design of the Toptec enclosure reduces the influence of exposure to the sun (double-walled enclosure promotes passive heat dissipation)

Really efficient

Rittal reduces energy costs and maximises availability
With energy-efficient Blue e+ technology for an average energy saving of 75%, plus smart monitoring and worldwide service for maximum equipment availability!

  • Blue e+ technology with integrated heat pipe achieves energy savings of 75% on average (high efficiency thanks to outdoor installation)
  • Intelligent design of the Toptec enclosure promotes passive heat dissipation (double-walled enclosure)
  • Connection of cooling units to an IoT Interface enables simple remote monitoring
  • Low-maintenance enclosures and cooling solutions
  • Worldwide service network safeguards operation and spare parts supplies at all times

Learn more about our outdoor series products

Toptec outdoor enclosure

New solution – additional benefits

Discover the different versions of the new Toptec outdoor enclosure

Wall-mounted cooling unit Blue e+ Outdoor

The climate control solution for your enclosure – come rain or shine

With intelligent and flexible solutions comprising enclosures and climate control systems, you are ideally prepared for all outdoor demands

Applications

Suitable for use in the most varied fields

Satisfied customers are the best reference