Cart

Brilliant Data Centre Lighting from Rittal

Downloads Picture

2020-02-05. Rittal will be showcasing its portfolio of data centre lighting solutions on Stand D510 at Data Centre World 2020.

Rittal’s LED light guarantees full illumination of standard racks (e.g. Rittal’s TS IT) and the elimination of any dark spaces for optimum user working conditions. The lights deliver an output of 600 lumens, and feature a plastic cover and lenses that ensure that a rack is fully lit from top to bottom precisely where needed.

Easy Set-Up

Rittal’s LED light is easy to fit, either mounted vertically or horizontally, and uses a simple magnetic attachment for quick installation.

There are two “Plug & Play” connection cables. One features a flat-pin connector making it suitable for all European countries, bar the UK. Meanwhile, an additional universal cable comes with an IEC C18 connector is designed for International data centres, and is compatible with all standard PDUs (power distribution units). It comes with UL approval and supports a wide range of voltage (100 – 240 V AC, 50/60 Hz) making it suitable for use worldwide, as well as lowering storage costs and simplifying product selection.

Further information at www.rittal.co.uk and www.friedhelm-loh-group.com or on twitter @rittal_ltd.

Rittal’s portfolio of product and service solutions will be on show at Data Centre World (Excel, London, 11-12 March 2020) on Stand D510.