Liquid cooling

Liquid Cooling Package LCP Rack Industry

Air/water heat exchanger, easily bayable, for the VX25 baying system in a compact design for dissipating high heat loads of up to 10 kW.

Liquid Cooling Package LCP Rack Industry

Liquid Cooling Package LCP rack industry

Air/water heat exchanger in the bayed enclosure system VX25. To fit 600 or 800 mm deep, 2,000 mm high VX25 enclosures. Air outlet either with 5 kW on each side or 10 kW on one side only. Flexible options for water connection on the top or bottom of the...