Metal filter

Article number: SK 3285.810

We recommend the use of washable metal filters, particularly in environments with dusty or oily ambient air. If air or steam condenses on the metal surfaces, any particles that may be present will adhere to the metal and are easily washed out with water or grease-dissolving detergents.

Article number:
SK 3285.810
Product description
Particularly when cooling units are used in dusty and oily environments, it is advisable to use washable metal filters. If air or steam condenses on the metal surfaces, any particles present will adhere to the metal, and can easily be washed out with water or grease-dissolving detergents.
Material
Aluminium
To fit Model No.
3185.83x
3185.53x
Dimensions
Width: 327 mm
Height: 280 mm
Depth: 10 mm
Weight/pack
0.318 kg
Packs of
1 pc(s).
Customs tariff number
76169100
EAN
4028177709225
ETIM 7.0
EC002513
ECLASS 8.0
27180706
Product description
SK metal filters, for cooling unit 3185.830, WHD: 380 x 358 x 10 mm
Certificates
EAC
Data sheets
Technical system catalogue