- Article number:
- TP 6704.600
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel
- Surface finish
- Enclosure, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure open at top
Door or double door with locking rod (with depth 400 mm at the front, with depth 500 mm at the front and rear)
Mounting plate
Gland plates
- Dimensions mounting plate (W x H)
- 499 mm x 571 mm
- Number of doors
- 1
- Dimensions
- Width: 600 mm
Height: 675 mm
Depth: 500 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Note
- Mounting plate, depth-variable on a 25 mm pitch pattern
- Packs of
- 1 pc(s).
- Weight/pack
- 45 kg
- Customs tariff number
- 94032080
- EAN
- 4028177959880
- ETIM 8
- EC000784
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP TopConsole system, pedestal, WHD: 600x675x500 mm, Sheet steel