PE/PEN baying bracket E-Cu

Article number: SV 9686.549

The PE/PEN combination, consisting of a busbar, angle bracket and baying bracket, supports type-tested configurations to IEC 61 439-1.

Article number:
SV 9686.549
Product description
For connecting the busbars from enclosure to enclosure.
Material
E-Cu
Dimensions
Length: 180 mm
Cross-section
Flat copper bar width: 40 mm
Flat copper bar thickness: 10 mm
Packs of
2 pc(s).
Weight/pack
1.294 kg
Copper weight (kg per piece)
0.62
Customs tariff number
74198090
EAN
4028177935945
ETIM 7.0
EC002270
ECLASS 8.0
27409221
Product description
SV PE/PEN baying bracket E-Cu, WH: 40x10 mm, L: 180 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Protective conductor brochure
Safety instructions