- Article no.:
- VX 7993919
- Design
- With rear panel
- Product description
- Stable symmetrical extrusion frame, consisting of rolled hollow sections with all-round 25 mm DIN pitch pattern of holes at all section levels, horizontal and vertical. Extrusions with two mounting levels for space-saving interior installation, identical punched sections for mounting on the vertical and horizontal frame sections, mounting levels accessible from outside, integral reinforcements for stable fixing to the floor. Simple and stable baying to all sides with a minimum of parts. 3-part gland plate, removable and exchangeable, fitted. Doors with foamed-in seal and locking rod, with a floor clearance of 25 mm at the bottom.
- Material
- Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
Gland plates: Zinc-plated
Tubular door frame, zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
Roof plate screw-fastened with four eyebolts 2568.000
Gland plates
without mounting plate
Double front door with square tubular door frame, with fitted 180° hinges 8618.330 and fitted double-bit lock insert 8618.306.
2 plug-in rear panels with vertical cross-member including potential equalisation, latched with 6 cams each (3 on the left, 3 on the right), including zinc-plated locking catch and double-bit lock insert
Adjacent door(s) additionally latched with swivel handle at the top and bottom.
Bracket, zinc-plated, conductively screw-fastened to the vertical section, as counterpart to the cam
2 plug-in brackets right and left, screw-fastened to the bottom horizontal section
Contact bracket screw-fastened to the bottom horizontal section
Depending on the rear panel, one earth strap 400 mm long, 4 mm2, one end with ring terminal, one end with eyebolt (supplied loose)
Potential equalisation of the roof, side panels and gland plates is achieved automatically during assembly via contact elements
Potential equalisation of the plug-in rear walls is achieved with forced contact
- Dimensions
- Width: 1,200 mm
Height: 2,000 mm
Depth: 500 mm
- Protection category to IEC 60 529
- IP 55
- Number of doors
- 2
- Packs of
- 1 pc(s).
- Net weight
- 127.23 kg
- Gross weight
- 137.6 kg