Enclosures

Special applications/Ex/EMC/earthquakes

Special applications include enclosure and case solutions in a range of materials for use in earthquake-prone regions and explosion-potential areas, as well as enclosures with an EMC-compatible structure.

Special applications/Ex/EMC/earthquakes

Ex enclosures

Empty enclosures in stainless steel and plastic, ideal for use in the chemical and petrochemical industries, as well as for offshore installations.

Special applications/Ex/EMC/earthquakes

EMC

For EMC-compatible enclosure assemblies, Rittal’s EMC-shielded VX25 large enclosures provide excellent protection against high-frequency electromagnetic fields.

Special applications/Ex/EMC/earthquakes

Interior installation for areas at risk of earthquakes

Accessories for enclosure systems for use in earthquake zones 1, 2, 3 and/or 4 to Telcordia GR 63-CORE.

Special applications/Ex/EMC/earthquakes

Bayed enclosure system VX25 C4-H

The standard in enclosure manufacturing: Enclosure frame with one front door, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation. Surface coating to DIN EN ISO 12944 corrosion...

Special applications/Ex/EMC/earthquakes

Side panel, screw-fastened, sheet steel C4-H

Side panels, screw-fastened, sheet steel. Surface coating to DIN EN ISO 12944 corrosion protection class C4-H.

Special applications/Ex/EMC/earthquakes

Accessory kit for baying enclosure system VX25 C4-H

To extend the corrosion protection class to the external stainless steel lock furniture, for the VX baying enclosure system C4-H.