- Article number:
- SV 9674.400
- Product description
- Distribution busbar to fit the main busbar systems Maxi-PLS and Flat-PLS for installation in the fuse-switch disconnector sections.
- Material
- E-Cu
- Length
- 1,632.5 mm
- To fit
- Height: = 2,000 mm
- Cross-section
- Flat copper bar width: 100 mm
Flat copper bar thickness: 10 mm - Packs of
- 1 pc(s).
- Weight/pack
- 14.5 kg
- Copper weight (kg per piece)
- 14.53
- Customs tariff number
- 74071000
- EAN
- 4028177613744
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Distribution busbar E-Cu, WH: 100x10 mm, L: 1632,5 mm