- Article number:
- SV 9342.810
- Product description
- For reliable attachment and positioning of the contactor on motor starter combinations. Simple clip-on mounting onto the support frame. Individual vertical positioning is achieved by relocating the PinBlock.
- Material
- Polyamide
- Colour
- RAL 9005
- Support frame width
- 55 mm
- Note
- UL approval in conjunction with OM adaptor/support
- Packs of
- 5 pc(s).
- Weight/pack
- 0.04 kg
- Customs tariff number
- 39269097
- EAN
- 4028177503854
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV PinBlock, for OM adaptor, for support frame W: 55 mm