- Article number:
- DK 5301.542
- Product description
- To replace existing doors.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- Door: RAL 7035
Comfort handle VX: RAL 9005
- Supply includes
- Door with comfort handle for semi-cylinders with security lock 3524 E
4 x 130° hinges, inside
Assembly parts
- Assembly instruction
- For a door opening angle of 180° when baying, a 180° baying hinge is required
- Note
- Door opening angle for stand-alone siting: max. 165°
- Door opening angle when baying: max. 110°
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: VX IT
Width: = 800 mm
Height: = 2,200 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 35.4 kg
- EAN
- 4028177955097
- ETIM 7.0
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
Sheet steel door, one-piece, solid for VX IT, to replace existing doors. For enclosure width 800 mm, for enclosure height 2,200 mm, sheet steel, spray-finished