130° hinges

Article number: SZ 4190.000

130° hinge for TS and VX SE sheet steel doors.

Article number:
SZ 4190.000
Material
Die-cast zinc
Supply includes
Assembly parts
Door opening angle
130°
Suitable for door variant
Sheet steel door
Packs of
6 pc(s).
Net weight
0.63 kg
Gross weight
0.732 kg
Customs tariff number
83021000
EAN
4028177093553
ECLASS 8.0
27409219