CMC III sensors

Article number: DK 7320.530

Monitor various parameters in enclosures or rooms.

Article number:
DK 7320.530
Design
Access sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The CMC-TC sensor is mounted on the enclosure frame. A magnetic counterpart is bonded on to the door.
The sensor detects whether the magnetic counterpart is up against the sensor and therefore whether the door is closed.
A red LED indicates when the magnet has not been detected and the door is therefore open.
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Enclosure: transparent
Supply includes
Sensor
Mounting plate
Assembly parts
Connection cable with connector
Jumper plug
Mounting bracket
Assembly parts
Connection to the CAN bus
Indirect, via CMC III CAN bus interfaces
Interfaces
RJ12
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
Number subscribers per PDU note
The number of users increases since up to 5 sensors may be connected in series. However, sensors connected in series emit only one signal.
Note
The sensor is connected to the CMC III via a CMC III CAN bus sensor.
Up to 5 CMC-TC access sensors can connected in series to one CMC III CAN bus sensor.
Measuring technique
Reed contact, magnet
Dimensions
Width: 78 mm
Height: 20 mm
Depth: 18 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
2 pc(s).
Net weight
0.4 kg
Gross weight
0.491 kg
Customs tariff number
85319000
EAN
4028177367272
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
CMC III access sensor, for connecting to CMC III processing unit via CAN bus sensor, interfaces: RJ12, WxHxD: 78x20x18 mm
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical Data sheet
CMC-TC access sensor
The access sensor monitors doors, side panels or
windows in the enclosure. Up to five access sensors
may be connected in series to one monitoring line.
They are suitable for the I/O Unit, Access Unit
and Climate Unit. The sensor contains an ID so
that it is automatically detected and set up by
the CMC-TC system.


Magnet element and monitoring reed contact with
integrated ID for automatic set up by CMC-TC.
It is connected to the I/O sensor unit via the
connection cable supplied loose
2 x RJ12 jack, connection cable 2m,
with RJ 12 connectors on both sides.

Technical specifications:
Temperature application range: + 5 °C to + 45 °C
Compact plastic enclosure WxHxD: 18 x 77 x 19 mm
Up to five access sensors may be connected
in series, the RJ12 jumper plugs forms the end.

Supply includes installation bracket and
assembly parts
Packs of 2