- Article no.:
- VX 5302036
- Product description
- For all-round shielding of the 482.6 mm (19") mounting level and targeted routing of the cold air flow to the installed equipment.
- Benefits
- Simple assembly with tool-free quick-release fastening
- Alternatively suitable for screw-fastening
- Tailored to the maximum enclosure height 47 U for cutting to the required individual length
- Applications
- The brush kit is designed for combining two vertical cable ducts on both sides of the 482.6 mm (19") mounting level. The brush kit may be combined with a cable duct and used as an alternative to the air baffle plate.
- A combination with air baffle plate and cable duct is also possible as partial installation
- Function principle
- The brush kit consists of vertical brush strips for the area between the cable duct and side panel as well as horizontal air baffle plates with brush strips for sealing in the roof and floor area on the 482.6 mm (19") mounting level
- Material
- Brush strip: Plastic, UL 94-V0
Bristles: Plastic, UL 94-HB
Air baffle plates: Sheet steel, spray finished
- Colour
- RAL 9005
- Supply includes
- 2 vertical brush strips, both sides
2 horizontal air baffle plates, top and bottom
2 horizontal brush strips, top and bottom between the first 482.6 mm (19") mounting level and the roof or gland plate
8 brush strips between the cable duct and roof/base plate
Assembly parts
- Bristle length
- 48 mm
- Installation options
- 482.6 mm (19") mounting angles, standard in the VX IT
- Dynamic 482.6 mm (19") mounting angles in the VX IT
- Assembly instruction
- When using the cable duct combined with the brush kit as an air routing component, the cable entry openings in the cable duct must be closed or covered with a cable management panel with brush strip
- To fit
- Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.6 kg
- Gross weight
- 4.8 kg
- Customs tariff number
- 39259020
- EAN
- 4028177952652
- ETIM 9
- EC012298
- ECLASS 8.0
- 27142421
- Product description
-
Brush kit for VX IT cable duct, for all-round shielding of the 19" mounting level and targeted routing of the cold air flow to the installed equipment. Bristle length 48 mm, enclosure width 800 mm