Door, left for TP

Article number: TP 5050.674

Article number:
TP 5050.674
Dimensions
Width: 594 mm
Height: 659 mm
Packs of
1 pc(s).
Net weight
8.8 kg
Gross weight
9 kg
Customs tariff number
94039910
EAN
4028177954144
ETIM 9
EC000747
ECLASS 8.0
27182204