Streamline your work operations by harnessing synergies with the new CX one-piece consoles and CX console systems. Its maximum flexibility sets the CX console system apart, whether you opt for the pedestal alone or prefer a 2-part or 3-part assembly with desk unit and/or console. As well as ensuring a maximum overview, it also guarantees reliability with machine and system monitoring. The new CX one-piece console impresses with the same benefits and is also compatible with the AX/VX system platform.
Soon available!
CX console system: The benefits and advantages in detail
1. Versatile assembly and configuration options:
- Standardisation of the desk unit for 2-part and 3-part console system options.
 - Cable entry made easy: The base opening is fitted with three-part gland plates and may be individually configured with VX gland plates from our range of accessories for flexible cable entry.
 - Lock systems are easily replaced with AX handles.
 - Straightforward baying options for climate control components, such as fan-and-filter units, thanks to the straight back of the consoles.
 
2. Consistent interior configuration concept:
- Flexible interior installation in the pedestal, desk and console or one-piece console.
 - VX25 punched sections with mounting flanges and rails may be used for individual configuration in all enclosure parts.
 - Accommodates even heavy installed equipment such as transformers.
 - Flexibility when configuring the console system and one-piece console: thanks to the use of the CX rail for interior installation
 
3. Efficient use of space and straightforward handling:
- Large installation space in the 500 mm deep console system pedestal for optimum use of space.
 - Simple assembly and maintenance for optimised worktime and efficiency.
 - The 90 degree angle of the console section is easily machined with the Rittal Perforex machining centre. 
 
4. Paperless machine and system documentation:
- The Rittal ePOCKET supplied as standard enables a paperless handover.
 - Easily access up-to-date documentation for streamlined maintenance.
 
System advantages in detail
A seamless interior configuration concept extends from the pedestal to the desk unit to the console or one-piece console. All VX25 punched sections and rails may be flexibly used in all three parts of the enclosure for individual configuration.
Even heavy installed equipment such as a transformer is easily fitted in the pedestal using standard accessories.
Cable entry is effortlessly achieved using three-piece gland plates to cover the base opening. Easily extended with VX gland plates (available as accessories) for adjustable cable entry.
The bolts integrated into the enclosure enable time-saving, precise use of the CX interior installation rail. Expansion is easily achieved with Rittal punched sections with mounting flanges and accessories.
Stylishly finished with an aluminium strip as a design or handle element on the cover.
The use of partial mounting plates, support strips and punched sections supports flexible, individual configuration of the console and helps maximise the available space.
A seamless interior configuration concept extends from the pedestal to the desk unit to the console or one-piece console. All VX25 punched sections and rails may be flexibly used in all three parts of the enclosure for individual configuration.
Even heavy installed equipment such as a transformer is easily fitted in the pedestal using standard accessories.
Cable entry is effortlessly achieved using three-piece gland plates to cover the base opening. Easily extended with VX gland plates (available as accessories) for adjustable cable entry.
The bolts integrated into the enclosure enable time-saving, precise use of the CX interior installation rail. Expansion is easily achieved with Rittal punched sections with mounting flanges and accessories.
Stylishly finished with an aluminium strip as a design or handle element on the cover.
The use of partial mounting plates, support strips and punched sections supports flexible, individual configuration of the console and helps maximise the available space.