For text additions for up to 5 optical components.
- Article number:
- SG 2374150
- Design
- For 5 optical components
- Product description
- For text additions for up to 5 optical components, with break point for any fields that are not required (50 x 150 mm), including clamping section for base or conduit with a diameter of 25 mm.
- Material
- Acrylic, transparent
- Note
- Labels not included with the supply.
- Packs of
- 1 pc(s).
- Net weight
- 0.31 kg
- Gross weight
- 0.36 kg
- Customs tariff number
- 85311095
- EAN
- 4028177249875
- ETIM 9
- EC002617
- ETIM 8
- EC002617
- ECLASS 8.0
- 27189260
- Product description
- SG Label panel, for signal pillar, modular, for 5 optical components