For vertical and horizontal mounting on all surfaces.
- Article number:
- SZ 2389000
- Product description
- For vertical and horizontal mounting on all surfaces.
- Material
- Handle tube: Aluminium
Tube holder: Die-cast zinc - Surface finish
- Handle tube: Natural anodised
- Colour
- Tube holder: RAL 7035
- Supply includes
- 2 handle tubes
4 tube holders - Length
- 420 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.34 kg
- Gross weight
- 1.54 kg
- Customs tariff number
- 83024110
- EAN
- 4028177340138
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
- SZ Handle set
- Documentation
- Instructions