To secure the door in the open position. May be fitted without machining the enclosure.
- Article number:
- AX 2519010
- Product description
- To secure the door in the open position. May be fitted without machining the enclosure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- For installation in AX sheet steel only in combination with the AX interior installation rail (2393.XXX)
- To fit enclosure type
- AX sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 0.076 kg
- Gross weight
- 0.086 kg
- Customs tariff number
- 83024900
- EAN
- 4028177938335
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189234
- Product description
- AX Door stay
- Documentation
- Info sheet